Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
Locate DistributorContact UsSite Map
blank.gif
Home Products Support News/Events About Baldor


Baldor Mobile App Center
Get Involved with Baldor

Baldor VIP4
We are pleased to announce the release of the BaldorVIP mobile app for the iPhone. As a Valued Internet Partner you can now enjoy easy access to the many features and services you've grown accustomed to on the desktop version of BaldorVIP - directly from your iPhone! Show/Hide more...

Access your Baldor account information on the go, including:

  • Product Detail
  • Pricing & Availability
  • Order Status
  • Product Literature
  • Account Details
As a BaldorVIP customer, up-to-date information is now at your fingertips anytime and anywhere!

Compatible with iPhone®, iPad®, and iPod touch®. Optimized for iPhone 5. Requires iOS 5.0 or later.

Also compatible with Android™. Android and
Google Play are trademarks of Google Inc.

Baldor VFD Selector
Baldor is pleased to announce the new Variable Frequency Drive Selector app. This easy to use app will select the appropriate Baldor VS1 or ACB drive for your application. Show/Hide more...

The app uses the electrical motor's full load amperes (amps), the source voltage and a few required attributes such as enclosure type and overload capability to select the appropriate drive.

If you do not know the full load amps of the motor, just enter a catalog number and the app will provide the motor's full load amperes at the operating voltage you specify. Or enter the partial catalog number and the app will provide a list of similar catalog numbers to choose from.

The results are displayed on screen and can be emailed as a PDF document.

Compatible with iPhone®, iPad®, and iPod touch®. Optimized for iPhone 5. Requires iOS 5.0 or later.

Also compatible with Android™. Android and
Google Play are trademarks of Google Inc.

Baldor Energy $avings Tool (BEST)
Baldor Energy $avings Tool - The Baldor Energy $avings Tool is used to determine the annual operating costs and kilowatt hour (kWh) usage of an electrical motor. The program compares the efficiency of an existing motor to a comparable Baldor Super-E NEMA Premium efficient motor, shows the results and suggests a replacement Baldor motor. Show/Hide more...

An estimated payback is calculated by dividing the investment cost of the new motor by potential electricity savings obtained by upgrading to the new Baldor Super-E motor.

Additional motor information such as application, rpm, phase and voltage are used by the program to select an appropriate Baldor replacement motor. The program selects the appropriate replacement motor that has the highest efficiency rating and lowest list price.

Compatible with iPhone®, iPad®, and iPod touch®. Requires iOS 6.0 or later.

Apple, the Apple logo, iPhone, iPad and iPod touch are trademarks of Apple Inc., registered in the U.S. and other countries. App Store is a service mark of Apple Inc.

CUSTOMER ACKNOWLEDGES AND AGREES THAT FOR ABB SOFTWARE OR FOR ABB SERVICES COMPRISED OF DATA, INFORMATION, ANALYSES, ESTIMATES OUTPUT OR MODELS (COLLECTIVELY "INFORMATION"), SUCH INFORMATION IS BASED UPON CUSTOMER'S DATA. CUSTOMER FURTHER ACKNOWLEDGES THAT ABB MAKES NO WARRANTY WITH RESPECT TO SUCH INFORMATION, AND CUSTOMER SHALL NOT RELY ON ABB FOR THE ACCURACY OR COMPLETENESS OF INFORMATION SUPPLIED THROUGH SUCH SOFTWARE OR SERVICES. CUSTOMER ACCEPTS ALL SUCH INFORMATION ON AN "AS IS" "AS AVAILABLE" BASIS.