Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
Locate DistributorContact UsSite Map
blank.gif
Home Products Support News/Events About Baldor

Select
Product Category




VS1ST Microdrive

Baldor V*S Drives: VS1ST Microdrive
  VS1ST Microdrive

Designed to replace fixed speed motor starters, the Baldor VS1ST is easy to setup, and ready to run out-of-the box using only forty five parameters for quick startup. The keypad is intuitive and used for both programming as well as local operator control.

Heavy duty rated with capability from to 15 Hp, this panel mount drive is easy to install or replace. Pull apart terminal strips and DIN Rail mounting are standard. Feed through power provides incoming terminals at the top of the drive and output motor power at the bottom.

 


Features:

  • V/Hz Control Mode (Fan / Pump, Linear, Custom)
  • User Friendly Operator Interface with Six Character LED Display
  • IP20 Panel and DIN Rail mounting
  • Built in braking transistor for high inertia loads (Frames B & C)
  • PI Control for Pump and Fan applications
  • Serial Modbus Port
  • Advanced control features such as Power-Off Stop and Energy Savings Mode
  Baldor V*S Drives

Literature:

VS1ST Data Sheet
  Literature Number: FL767
Baldor V*S Drive Catalog
  Literature Number: CA769
Installation & Operation Manual
  Literature Number: MN767
Quick Start Guide
  Literature Number: MS767

Key Industries:

  • Food / Beverage
  • Paper / Forest Products
  • Petroleum / Chemical
  • Unit / Baggage Handling
  • Air Handling
 
  • Pump / Fluid Handling
  • Aggregate / Cement
  • Mining
  • Power Generation

Ordering Information and Accessories:

  VS1ST Microdrive
  Catalog Number
Hp
EMC
Filter
Output
Transistor
Output Current
List
Price
(USD)
Multiplier
Symbol
Frame
Cont.
Peak
115V, 1-Phase
  VS1ST10P5-0
0.5
No
No
2.3
4
453
EA
A
  VS1ST11-0
1
No
No
4.3
7.5
529
EA
A
  VS1ST11P5-0T
1.5
No
Yes
5.8
10.1
649
EA
B
230V, 1-Phase
  VS1ST80P5-0
0.5
No
No
2.3
4
364
EA
A
  VS1ST81-0
1
No
No
4.3
7.5
395
EA
A
  VS1ST82-0
2
No
No
7
12.2
475
EA
A
  VS1ST82-0T
2
No
Yes
7
12.2
592
EA
B
  VS1ST83-0T
3
No
Yes
10.5
18.3
661
EA
B
230V, 3-Phase
  VS1ST20P5-0
0.5
No
No
2.3
4
364
EA
A
  VS1ST21-0
1
No
No
4.3
7.5
395
EA
A
  VS1ST22-0
2
No
No
7
12.2
475
EA
A
  VS1ST22-0T
2
No
Yes
7
12.2
556
EA
B
  VS1ST23-0T
3
No
Yes
10.5
18.3
568
EA
B
  VS1ST25-0T
5
No
Yes
18
31.5
752
EA
C
460V, 3-Phase
  VS1ST41-0
1
No
No
2.2
3.8
475
EA
A
  VS1ST42-0
2
No
No
4.1
7.1
557
EA
A
  VS1ST42-0T
2
No
Yes
4.1
7.1
637
EA
B
  VS1ST43-0T
3
No
Yes
5.8
10.1
684
EA
B
  VS1ST45-0T
5
No
Yes
9.5
16.6
800
EA
B
  VS1ST47-0T
7.5
No
Yes
14
24.5
1135
EA
C
  VS1ST410-0T
10
No
Yes
18
31.5
1263
EA
C
  VS1ST415-0T
15
No
Yes
24
42
1704
EA
C