Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
Locate DistributorContact UsSite Map
blank.gif
Home Products Support News/Events About Baldor


Company News

<< Return to list



Dodge Hydraulic ISAF Bearings Now Available in Larger Sizes

Baldor’s Dodge Hydraulic ISAF bearing is now available with higher load ratings. The Hydraulic ISAF pillow block bearing with a patented hydraulic mount and dismount system is now available with higher capacity, 231 series spherical bearings and is interchangeable with industry standard SDAF housing dimensions.

The HISAF 231 is available in bore sizes of 9-7/16 inch through 14 inch and is ideally suited for large bulk handling conveyors typically found in the mining and other industries. The addition of the HISAF 231 series now allows a customer to choose a higher capacity bearing in addition to the 222 and 230 series that is already available in standard HISAF.

All Dodge HISAF bearings incorporate a built-in hydraulic piston that is used on both the mount and dismount nut to facilitate tightening the bearing on the shaft during installation, and then aids in removal when it is time to dismount and replace. Normal installation and removal of this bearing can be accomplished in 15 minutes or less, and does not require the use of feeler gauges or special tools.

Factory assembled and lubricated, the Dodge Hydraulic ISAF features a harsh duty, two-part sealing system that protects the bearing from contamination. Ask your Dodge Field Sales Engineer for more information about this new addition to the Dodge HISAF product line.

Matt Frady
Product Manager : Dodge Roller Bearings
Baldor Electric Company
A Member of the ABB Group
Phone: 864.281.2104
matt.frady@baldor.abb.com




MEDIA / LINKS

Product Overview
Product Information
Installation Manual