Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
Locate DistributorContact UsSite Map
blank.gif
Home Products Support News/Events About Baldor


Company News

<< Return to list



Expanding Line of Super-E® Motors with Internal AEGIS® Bearing Protection Ring

Baldor Electric Company announces the addition of 28 new ratings to its portfolio of Baldor•Reliance Super-E motors with internal AEGIS Bearing Protection Ring. These new ratings consist of 1 to 40 HP Open Drip Proof motors, 200 volt and 575 volt, as well as 5 to 15 HP Totally Enclosed Fan Cooled designs for 200 volt.

With these latest additions, Baldor now offers 152 ratings from stock, meeting the continuing demand for inverter driven motors with a shaft grounding device factory installed. This internally mounted design minimizes the effects of shaft currents that can be present in adjustable speed motor applications. Providing the shaft ground mounted internally on the motor in industrial HVAC and pumping applications greatly minimizes the potential for damage to the grounding device.

This complete line of motors is constructed with heavy duty frames, cast endplates, is suitable for mounting in any position, and features a Class H Inverter Ready insulation system. Baldor offers NEMA Premium® efficiencies on all models, including designs for close-coupled pumps, which is crucial for total system efficiency.

Contact your local district office for more information on the expanded line of "AEGIS Installed" Motors!

David Steen
Product Manager, Definite Purpose Motors
Baldor Electric Company
A Member of the ABB Group
Phone: 479.648.5662
david.steen@baldor.abb.com


Media / Links

Super-E Motors
Super-E Pump Motors